IESNA:LM-63-2002
[TEST]P1056019
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S350D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]492
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
351.7 348.3 347.2 344.5 340.3 335.5 329.6 322.7 315.5 306.9
297.6 287.9 277.2 266.2 254.8 243.1 231 219.3 205.8 193.8
180.7 167.6 154.8 141.4 128.3 114.8 101.4 87.9 74.1 61
48.3 35.9 24.5 14.1 5.2 0 0
351.7 352.4 350 345.5 339.3 332 322.7 312.7 301.7 289.3
276.9 263.4 249.3 234.8 219.6 204.5 189 173.4 157.9 142.7
126.5 111.4 96.2 81 66.2 52.1 39 26.5 16.2 8.3
5.2 2.8 1 0.3 0 0 0
351.7 348.9 344.1 336.9 326.9 314.8 301.4 286.5 270.3 252.7
234.8 215.8 196.9 177.2 157.9 139.3 120.3 102.4 84.8 67.9
52.8 38.6 25.5 13.8 6.9 5.5 3.8 2.4 1.4 0.7
0.3 0.3 0 0 0 0 0
351.7 349.3 342.4 332.4 319.3 303.8 287.2 267.9 247.2 225.5
203.8 181.7 159.3 138.6 117.6 97.6 78.6 60.7 45.2 30.7
17.9 7.9 5.9 4.5 3.4 2.1 1.4 0.7 0.3 0.3
0.3 0.3 0 0 0 0 0
351.7 349.6 343.8 332.7 318.3 301.4 282.7 262.4 240.3 216.9
193.4 169.6 146.9 124.8 103.4 83.1 64.5 47.6 32.8 19.3
8.3 6.2 4.8 3.4 2.4 1.4 1 0.3 0.3 0.3
0 0 0 0 0 0 0
